IESNA:LM-63-2002
[TEST]P1389834
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-940-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11880.4
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
77.1 99.6 208.9 562.4 1089.4 1494.3 1757.8 2027.7 2368.4 2763.6 3175.0 3727.7 4309.3 4852.4 5385.9 5867.9 6198.9 6314.6 
6285.6 6051.0 5755.4 5334.4 4936.0 5025.9 5440.5 5925.7 6195.7 6227.8 6166.7 6089.6 5572.2 4794.6 3139.6 305.3 
83.6 41.8 28.9 0.0 
77.1 99.6 221.7 555.9 1057.2 1497.5 1770.6 2014.9 2352.3 2734.7 3181.4 3695.5 4274.0 4868.5 5398.7 5874.3 6186.0 6301.7 
6266.4 6060.7 5745.8 5331.2 4968.1 5022.7 5443.7 5896.8 6192.4 6240.6 6173.2 6083.2 5614.0 4817.1 3277.8 
359.9 83.6 41.8 32.1 0.0 
77.1 99.6 202.5 539.9 1002.6 1465.4 1725.7 1986.0 2313.7 2715.4 3152.5 3673.0 4196.9 4733.5 5183.4 5597.9 5935.4 6118.5 
6150.7 6015.7 5784.3 5543.3 5328.0 5250.9 5491.9 5938.6 6276.0 6420.6 6407.7 6353.1 6009.3 5295.9 4119.7 
838.7 90.0 51.4 38.6 0.0 
77.1 96.4 180.0 472.4 922.3 1336.8 1699.9 1969.9 2259.1 2676.9 3107.5 3602.4 4135.8 4627.5 5051.6 5379.4 5668.6 5941.8 
6147.5 6198.9 6128.2 6025.3 5964.3 5970.7 6083.2 6398.1 6751.6 7008.7 7072.9 7066.5 6809.4 6240.6 5067.7 
1879.9 99.6 64.3 51.4 0.0 
77.1 93.2 157.5 356.7 748.7 1179.4 1568.2 1896.0 2188.4 2541.9 2988.6 3467.4 3965.5 4463.6 4945.6 5302.3 5578.7 5794.0 
5993.2 6128.2 6253.5 6282.4 6308.1 6359.5 6472.0 6680.9 6976.5 7227.2 7307.5 7336.5 7124.4 6314.6 5090.2 
3297.1 147.8 83.6 64.3 0.0 
77.1 93.2 141.4 302.1 642.7 1057.2 1475.0 1828.5 2117.7 2461.6 2856.8 3358.1 3872.3 4380.0 4865.3 5257.3 5514.4 5704.0 
5848.6 5973.9 6086.4 6189.2 6282.4 6391.7 6545.9 6742.0 7024.7 7278.6 7362.2 7355.7 6979.8 6141.0 5238.0 
3689.1 440.3 93.2 73.9 0.0 
77.1 90.0 135.0 253.9 539.9 915.9 1327.2 1716.0 2037.4 2368.4 2737.9 3223.2 3695.5 4171.1 4669.2 5067.7 5385.9 5549.7 
5655.8 5774.7 5900.0 6022.1 6166.7 6330.6 6481.7 6700.2 6973.3 7230.4 7294.7 7204.7 6687.3 5957.9 5244.5 
3759.8 870.9 109.3 83.6 0.0 
77.1 90.0 112.5 180.0 321.4 610.6 954.4 1304.7 1716.0 2082.4 2429.4 2773.3 3178.2 3621.6 4074.7 4540.7 4945.6 5218.7 5411.6 
5562.6 5710.4 5839.0 5977.1 6102.5 6224.6 6353.1 6574.9 6777.3 6748.4 6632.7 6173.2 5668.6 4833.1 3708.4 
2207.7 154.2 112.5 0.0 
77.1 86.8 96.4 122.1 180.0 286.0 488.5 755.2 1057.2 1404.3 1767.4 2146.6 2522.6 2882.5 3252.1 3634.5 4055.5 4421.8 4791.4 
5096.6 5356.9 5578.7 5790.8 5973.9 6131.4 6269.6 6324.2 6276.0 6157.1 6022.1 5617.2 5106.3 4187.2 3133.2 2021.3 
597.7 138.2 0.0 
77.1 83.6 86.8 96.4 109.3 135.0 176.7 241.0 337.4 494.9 700.5 938.3 1205.1 1468.6 1793.1 2111.3 2474.4 2872.9 3293.9 3750.2 4212.9 
4633.9 4997.0 5289.4 5559.4 5761.8 5880.7 5880.7 5732.9 5575.4 4759.2 3264.9 1671.0 793.7 408.1 141.4 135.0 0.0 
77.1 80.3 80.3 80.3 83.6 83.6 86.8 93.2 102.8 115.7 131.8 154.2 176.7 205.7 244.2 295.6 356.7 433.8 539.9 684.5 883.7 1153.7 1552.1 
2037.4 2680.1 3338.8 3811.2 3888.4 3557.4 3165.3 2275.2 1568.2 1034.8 559.2 192.8 35.3 9.6 0.0 
77.1 77.1 77.1 77.1 73.9 73.9 73.9 70.7 73.9 73.9 77.1 80.3 83.6 86.8 86.8 90.0 93.2 99.6 106.0 118.9 141.4 167.1 221.7 318.1 494.9 
809.8 1250.1 1548.9 1381.8 1160.1 600.9 292.4 128.5 45.0 22.5 12.9 6.4 0.0 
77.1 77.1 73.9 70.7 67.5 64.3 61.1 61.1 57.8 57.8 57.8 57.8 54.6 54.6 51.4 48.2 45.0 38.6 38.6 35.3 35.3 35.3 35.3 32.1 28.9 32.1 
35.3 38.6 38.6 32.1 19.3 16.1 9.6 9.6 6.4 6.4 6.4 0.0 
77.1 73.9 67.5 61.1 57.8 51.4 48.2 45.0 41.8 38.6 35.3 32.1 25.7 22.5 19.3 12.9 9.6 9.6 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 0.0 3.2 3.2 
3.2 3.2 6.4 6.4 0.0 
77.1 67.5 61.1 54.6 51.4 45.0 41.8 35.3 28.9 25.7 19.3 16.1 12.9 9.6 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 
3.2 6.4 0.0 
77.1 67.5 57.8 51.4 45.0 38.6 32.1 25.7 16.1 12.9 9.6 6.4 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 
6.4 0.0 
77.1 64.3 54.6 45.0 38.6 32.1 22.5 16.1 9.6 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 
3.2 0.0 
77.1 61.1 51.4 45.0 35.3 25.7 19.3 12.9 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 3.2 
0.0 
77.1 61.1 51.4 41.8 35.3 22.5 16.1 9.6 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 
0.0 
77.1 64.3 51.4 41.8 35.3 22.5 16.1 9.6 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
77.1 64.3 51.4 41.8 35.3 22.5 16.1 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
77.1 64.3 51.4 41.8 35.3 25.7 19.3 12.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
